SLVSH66A February 2023 – November 2023 TPSM63608
PRODUCTION DATA
The EN pin provides ON and OFF control for the TPSM63608. When VEN is below approximately 0.4 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 0.6 µA (typical). The TPSM63608 also employs internal undervoltage protection. If the input voltage is below its UV threshold, the regulator remains off.