SLVSGU1A November 2022 – December 2023 TPSM63610
PRODUCTION DATA
The TPSM63610 is in active mode when VVCC and VEN are above their relevant thresholds and no fault conditions are present. The simplest way to enable operation is to connect EN to VIN, which allows self start-up when the applied input voltage exceeds the minimum start-up voltage.