SLVSGU1A November 2022 – December 2023 TPSM63610
PRODUCTION DATA
From Table 7-1, the TPSM63610 requires a minimum of 33 µF of effective output capacitance for proper operation at an output voltage of 5 V at 2.2 MHz. Use high-quality ceramic type capacitors with sufficient voltage and temperature rating. If needed, connect additional output capacitance to reduce ripple voltage or for applications with specific load transient requirements.
For this design example, use three 47-µF, 6.3-V or 10-V, X7R, 1210, ceramic capacitors connected close to the module from the VOUT1 and VOUT2 pins to PGND. The total effective capacitance at 5 V is approximately 78 µF and 57 µF at 25°C and –40°C, respectively.