SLVSGU1A November 2022 – December 2023 TPSM63610
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | Input Voltage Range(1) | 3 | 36 | V |
Output voltage | Output Adjustment Range for adjustable output versions (2) | 1 | 20 | V |
Frequency | Frequency adjustment range | 200 | 2200 | kHz |
Sync Frequency | Synchronization frequency range | 200 | 2200 | kHz |
Output current | IOUT | 0 | 8 | A |
Temperature | Operating ambient temperature, TA | –40 | 105 | °C |
Temperature | Operating junction temperature, TJ | –40 | 125 | °C |