SLVSH65A February 2023 – November 2023 TPSM63610E
PRODUCTION DATA
Table 9-3 shows the intended input, output, and performance parameters for this application example. Note that if the input voltage decreases below approximately 6 V, the regulator operates in dropout with the output voltage below its 5-V setpoint.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range | 9 V to 36 V |
Input voltage UVLO turn on, off | 6 V, 4.3 V |
Output voltage | 5 V |
Maximum output current | 8 A |
Switching frequency | 1 MHz |
Output voltage regulation | ±1% |
Module shutdown current | < 1 µA |
Table 9-4 gives the selected buck module power-stage components with availability from multiple vendors. This design uses an all-ceramic output capacitor implementation.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER(1) | PART NUMBER |
---|---|---|---|---|
CIN1, CIN2 | 2 | 10 µF, 50 V, X7R, 1210, ceramic | Taiyo Yuden | UMJ325KB7106KMHT |
TDK | CNA6P1X7R1H106K | |||
10 µF, 50 V, X7S, 1210, ceramic | Murata | GCM32EC71H106KA03 | ||
TDK | CGA6P3X7S1H106M | |||
COUT1, COUT2,COUT3 | 3 | 47 µF, 6.3 V, X7R, 1210, ceramic | Murata | GRM32ER70J476ME20K |
AVX | 12106C476MAT2A | |||
47 µF, 10 V, X7R, 1210, ceramic | Murata | GRM32ER71A476ME15L | ||
AVX | 1210ZC476MAT2A | |||
100 µF, 6.3 V, X7S, 1210, ceramic | Murata | GRM32EC70J107ME15L | ||
U1 | 1 | TPSM63610E 36-V, 8-A synchronous buck module | Texas Instruments | TPSM63610ERDLR |
More generally, the TPSM63610E module is designed to operate with a wide range of external components and system parameters. However, the integrated loop compensation is optimized for a certain range of output capacitance.