SLVSHL0B June 2024 – July 2024 TPSM81033
ADVANCE INFORMATION
The TPSM81033 is a synchronous boost converter designed to operate from an input voltage supply range up to 5.5V with a 5.5A (typical) valley switch current limit. The TPSM81033 typically operates at a quasi-constant 2.4MHz frequency PWM at moderate-to-heavy load currents. At light load currents, the TPSM81033 converter operates in power-save mode with PFM to achieve high efficiency over the entire load current range.