SLVSHL0D June 2024 – December 2024 TPSM81033
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PVIN | 1 | PWR | Power supply input. |
GND | 2 | PWR | Ground pin of the IC. |
EN | 3 | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns it into shutdown mode. |
MODE | 4 | I | Operation mode selection in the light load condition. When it is connected to logic high voltage, the device works in forced PWM mode. When it is connected to logic low voltage, the device works in auto PFM mode. |
PG | 5 | O | Power good indicator and open drain output. |
FB | 6 | I | Voltage feedback of adjustable output voltage, when FB connect to AVIN, output voltage is fixed 5.0V |
VOUT | 7 | PWR | Boost converter output. |
AVIN | 8 | I | IC power supply input. TI recommends to connect it with PVIN pin. |
SW | – | – | Switch pin of the power stage. This pin can be left floating |