SLVSHL0B June 2024 – July 2024 TPSM81033
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage range | 1.8 | 5.5 | V | ||
VOUT | Output voltage setting range | 2.2 | 5.5 | V | ||
CIN | Effective input capacitance range | 1.0 | 4.7 | µF | ||
COUT | Effective output capacitance range | IOUT <= 1A | 4 | 10 | 1000 | µF |
IOUT > 1A | 10 | 20 | 1000 | µF | ||
TJ | Operating junction temperature | –40 | 125 | °C |