SLVSDT1C July 2017 – June 2020 TPSM82480
PRODUCTION DATA.
VIN= 3.6 V, VOUT = 1.8V (R1 / R2 = 240 kΩ / 120 kΩ), TA = 25°C, MODE = Low, (unless otherwise noted)
VOUT = 3.2 V |
VOUT = 1.8 V |
VOUT = 0.9 V |
MODE = High | ||
VOUT = 0.6 V |
VOUT = 2.5 V |
VOUT = 1.8 V | ||
VOUT = 2.5 V | no load | |
Cff = 36 pF (nom) | ||
VIN = 5 V | VOUT = 3.3 V |
VOUT = 3.2 V |
VOUT = 1.8 V |
VOUT = 0.9 V |
MODE = High | ||
VOUT = 5.5 V |
VOUT = 1 V |
VIN = 6 V (battery supply) | RLOAD = 0.47 Ω | VOUT = 2.5 V |
EMI test board without filters | VSEL High |
VOUT = 1.8 V | ||
VOUT = 1 V | no load | |
IOUT = 50 mA | ||
Cff = 36 pF (nom) | ||
Cff = 36 pF (nom) | ||
IOUT = 10 A | ||
VIN = 5 V | VOUT = 3.3 V | IOUT = 6 A |