SLVSDT1C July 2017 – June 2020 TPSM82480
PRODUCTION DATA.
To avoid Power Save Mode (PSM) Operation, the device can be forced to PWM mode operation by pulling the MODE pin High. In this case the device operates continuously with it's nominal switching frequency and the minimum peak current can go as low as -500 mA.
If the MODE pin is set Low, the device connects an internal pull down resistor to keep the internal logic level Low, even if the pin is floating afterwards. The device disconnects the resistor, if the pin is set to High.