SLVSDT1C July 2017 – June 2020 TPSM82480
PRODUCTION DATA.
The junction temperature (TJ) of the device is monitored by an internal temperature sensor. If TJ exceeds 160°C (typical), the device goes in thermal shutdown with a hysteresis of approxiimately 10°C. Both the power FETs are turned off and the PG pin goes Low. Once TJ has decreased enough, the device resumes normal operation with the soft-start sequence.