SLUSEY7B December 2022 – December 2024 TPSM82816
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The output voltage of the TPSM8281x is adjustable. Choose resistors R1 and R2 to set the output voltage within a range of 0.6 V to 5.5 V according to Equation 9. To keep the feedback (FB) net robust from noise, set R2 equal to or lower than 100 kΩ to have at least 6 µA of current in the voltage divider. Lower values of FB resistors achieve better noise immunity, and lower light load efficiency, as explained in the Design Considerations for a Resistive Feedback Divider in a DC/DC Converter analog design journal.
NOMINAL OUTPUT VOLTAGE VOUT | R1 | R2 | Max CFF at min Cout | OUTPUT VOLTAGE |
---|---|---|---|---|
0.8 V | 16.9 kΩ | 51 kΩ | 15 pF | 0.7988 V |
1.0 V | 20 kΩ | 30 kΩ | 13 pF | 1.0 V |
1.1 V | 39.2 kΩ | 47 kΩ | 6.8 pF | 1.101 V |
1.2 V | 68 kΩ | 68 kΩ | 3.9 pF | 1.2 V |
1.5 V | 76.8 kΩ | 51 kΩ | 3.3 pF | 1.5 V |
1.8 V | 80.6 kΩ | 40.2 kΩ | 3.3 pF | 1.803 V |
2.5 V | 47.5 kΩ | 15 kΩ | 5.6 pF | 2.5 V |
3.3 V | 88.7 kΩ | 19.6 kΩ | 3 pF | 3.315 V |