SLUSEY7B December 2022 – December 2024 TPSM82816
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.7 | 6 | V | |
VOUT | Output voltage range | 0.6 | 5.5 | V | |
IOUT | Output current | 0 | 6 | A | |
COUT | Effective output capacitance(1) | 32 × V / VOUT |
470 | μF | |
CIN | Effective input capacitance(1) | 5 | 10 | μF | |
RCF | 4.5 | 100 | kΩ | ||
ISINK_PG | Sink current at PG pin | 0 | 2 | mA | |
TJ | Junction temperature | –40 | 125 | °C |