SLUSF35 November 2023 TPSM828510 , TPSM828511 , TPSM828512
PRODUCTION DATA
The voltage applied at the enable pin of the TPSM82851x is compared to a fixed threshold of 1.1 V for a rising voltage. This comparison allows you to drive the pin by a slowly changing voltage and enables the use of an external RC network to achieve a power-up delay.
The Precise Enable input provides a user-programmable undervoltage lockout by adding a resistor divider to the input of the Enable pin.
The enable input threshold for a falling edge is typically 100 mV lower than the rising edge threshold. The TPSM82851x starts operation when the rising threshold is exceeded. For proper operation, terminate and do not leave the enable (EN) pin floating. Pulling the enable pin low forces the device into shutdown, with a shutdown current of typically 1 μA. In this mode, the internal high-side and low-side MOSFETs are turned off and the entire internal control circuitry is switched off. See the Achieving a Clean Start-up by Using a DC/DC Converter with a Precise Enable-pin Threshold analog design journal for more details.