Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPSM82851x 2.7-V to 6-V Input, 0.5-A/1-A/2-A Step-Down Power Module With Integrated
Inductor
1 Features
- 2.7-V to 6-V input voltage range
- 0.6-V to 5.5-V output voltage range
- Family of 0.5-A, 1-A and 2-A devices
- 20-µA typical quiescent current
- ±1% feedback voltage accuracy (PWM operation)
- 2.25-MHz switching frequency (PWM
operation)
- 1.8-MHz to 4-MHz external synchronization
- Selectable forced PWM or PFM/PWM operation
- Adjustable soft start-up to 10 ms or
tracking
- Precise ENABLE input allows
- User-defined undervoltage lockout
- Exact sequencing
- 100% duty cycle mode
- Active output discharge
- Power-good output with window comparator
- –40°C to 125°C operating
temperature range
- 2.7-mm × 3.0-mm QFN package with
0.5-mm pitch