SLUSEF1C September 2021 – June 2024 TPSM82864A , TPSM82866A
PRODMIX
For this design example, use Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.4 V to 5.5 V |
Output voltage | 1.2 V |
Maximum output current | 6 A |
Table 8-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1 | 22 µF, Ceramic capacitor, 6.3 V, X7R, size 0805, GRM21BZ70J226ME44 | Murata |
C2 | 47 µF, Ceramic capacitor, 6.3 V, X6S, size 0805, JMK212BC6476MG-T or GRM21BC80J476ME01L | Taiyo Yuden or Murata |
R1 | Depending on the output voltage, Chip resistor, 1/16 W, 1% | Std |
R2 | 100 kΩ, Chip resistor, 1/16 W, 1% | Std |
R3 | 100 kΩ, Chip resistor, 1/16 W, 1% | Std |