SLVSGS7D July 2023 – June 2024 TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
PRODUCTION DATA
The device has an undervoltage lockout function which disables the device if the supply voltage is too low for correct operation. The negative-going threshold of the UVLO function is 2.5 V (typical). If the supply voltage decreases below this value, the device stops switching and, if DISCHEN = 1 in the CONTROL1 register, turns on the output discharge. In addition, the EN pin is pulled low, which disables all other devices in the stack.
The device automatically starts switching again – it begins a new soft-start sequence – when the supply voltage is higher than 2.6 V (typical).