SLVSHR7 August 2024 TPSM8287A15M
PRODUCTION DATA
The device has a spread spectrum clocking function which can reduce electromagnetic interference (EMI). When the SSC function is active, the device modulates the switching frequency to approximately ±10% around the nominal value. The frequency modulation has a triangular characteristic (see Figure 7-15).
To use the SSC function, make sure that:
TI recommends to use FPWM operation when using SSC, but SSC is available with PSM operation. To disable the SSC function, make sure that SCCEN = 0 in the CONTROL1 register.