SLVSHR7 August 2024 TPSM8287A15M
PRODUCTION DATA
REFERENCE | VALUE | DESCRIPTION | PART NUMBER | MANUFACTURER (1) |
---|---|---|---|---|
CComp1 | 1.5nF | Ceramic Capacitor, X7R | Std | Std |
CComp2 | 10pF | Ceramic Capacitor, C0G/NP0 | Std | Std |
COUT | 13 × 47µF | Ceramic Capacitor, 6.3V, X6S, size 0805 | GRM21BC80J476ME01L | Murata |
CLOAD | 5 × 220µF | Ceramic Capacitor, 4V, X6S, size 1210 | GRM32EC80G227ME05L | Murata |
CIN | 8 × 22µF | Ceramic Capacitor, 10V, X7R, size 0805 | GRM21BZ71A226ME15L | Murata |
RComp1 | 2000Ω | Resistor 1%, 0.1W | Std | Std |
RVSET1, RVSET2, RVSET3 | set per Table 7-2 | Resistor 5%, 0.1W | Std | Std |
REN | 15kΩ | Resistor 5%, 0.1W | Std | Std |