SLVSH49 October 2024 TPSM82916
ADVANCE INFORMATION
The external components have to fulfill the needs of the application, but also meet the stability criteria of the control loop of the device. The device is designed to work within a range of external components, and can be optimized for efficiency, output ripple, component count, or lowest 1/f noise.
Typical applications that have input voltages of ≤ 6V a 2.2MHz switching frequency. Applications that have input voltages > 6V can be optimized for efficiency using a 1MHz or 1.4MHz switching frequency depending on the output voltage.
For the application cases that are not found in the following table, there are two methods to design the TPSM8291x circuit. Section 7.2.2.1 uses WEBENCH to design the circuit automatically or the calculations in Section 7.2.2.2 can be used instead.
DESIGN GOAL | VIN | VOUT | FSW | INDUCTOR | OUTPUT CAPACITORS (2) |
---|---|---|---|---|---|
Typical | 12V(1) | ≤ 1.4V(1) | 1MHz | 1µH | 6 × 22µF, 10V, 0805 |
Typical | 12V | 1.4V < VOUT ≤ 2.2V | 1.4MHz | 1µH | 6 × 22µF, 10V, 0805 |
Typical | 12V | > 2.2V | 2.2MHz | 1µH | 8 × 22µF, 10V, 0805 |
Typical | 5V | ≤ 3.3V | 2.2MHz | 1µH | 6 × 22µF, 10V, 0805 |
Typical | 5V | > 3.3V | 2.2MHz | 1µH | 8 × 22µF, 10V, 0805 |
The second stage L-C filter is optional, as the device can be used without this filter to achieve below 20μVRMS noise typically. A second stage filter is added to provide additional attenuation of the output ripple voltage. The output voltage is sensed after the second L-C filter by connecting the FB resistors to the second stage L-C filter capacitor. This action provides remote sense, minimizing output voltage drop due to the ferrite bead. Refer to the following table for second stage L-C filter recommendations based on the output voltage.
VOUT (V) | FERRITE BEAD IMPEDANCE (AT 100MHZ)(2) | OUTPUT CAPACITORS (1) |
---|---|---|
≤ 2.2V | 8 to 20Ω | 1 × 22µF, 10V, 0805 |
> 2.2V | 8 to 20Ω | 2 × 22µF, 10V, 0805 |