SLVSH49 October 2024 TPSM82916
ADVANCE INFORMATION
The TPSM8291x devices are a family of high-efficiency, low noise, and low ripple current mode synchronous buck modules. The devices are designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, de-serializer, and radar applications.
To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Low-frequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.
The device operates at a fixed switching frequency of 2.2MHz, 1.4MHz, or 1MHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.
DEVICE NAME | OUTPUT CURRENT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
TPSM82916 | 6A | VCE (QFN-FCMOD, 16) | 4.7mm × 4.0mm |
TPSM82914(3) | 4.5A |