SLVSH49 October 2024 TPSM82916
ADVANCE INFORMATION
Choose resistors R1 and R2 to set the output voltage within a range of 0.8V to 5.5V, according to Equation 6. To keep the feedback network robust from noise, and to reduce the self-generated noise of resistors, set R2 equal to or lower than 5kΩ. Lower values of FB resistors achieve better noise immunity, and lower light load efficiency, as explained in the Design Considerations for a Resistive Feedback Divider in a DC/DC Converter analog design journal.
VOUT (V) | R1 | R2 |
---|---|---|
0.9 | 604Ω | 4.87kΩ |
1.0 | 1.21kΩ | 4.87kΩ |
1.2 | 2.43kΩ | 4.87kΩ |
1.8 | 6.04kΩ | 4.87kΩ |
2.5 | 10.4kΩ | 4.87kΩ |
3.3 | 15.2kΩ | 4.87kΩ |
5 | 25.5kΩ | 4.87kΩ |
A feedforward capacitor (CFF) is not required for proper operation, but can further improve output noise. However, care must be taken in choosing the CFF because the power-good (PG) function can not be valid with a large CFF during start-up, and can cause spurious triggering of the PG pin during a large load transient. Refer to the Pros and Cons Using a Feedforward Capacitor with a Low Dropout Regulator application report for a discussion of the pros and cons of using a feedforward capacitor.