SLUSDC9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The PMBus slave address is set by the voltage on the ADDR pin and is selected with a resistor from the ADDR pin to GND. Refer to Table 7-5.
Note that TPSM831D31 uses 7 bit addressing, per the SMBus specification. Users communicating to the device using generic I2C drivers should be aware that these 7 bits occupy the most significant bits of the first byte in each transaction, with the least significant bit being the data direction bit (0 for write operations, 1 for read operations). That is, for read transactions, the address byte is A6A5A4A3A2A1A01 and for write operations the address byte is A6A5A4A3A2A1A00. Refer to the SMBus specification for more information.
VADDR (V) | PMBus Address (7 bit binary) A6A5A4A3A2A1A0 | PMBus Address (7 bit decimal) | RADDRL (kΩ) | I2C Address Byte (Write Operation) | I2C Address Byte (Read Operation) |
---|---|---|---|---|---|
≤ 0.039 V | 1011000b | 88d | 0 | B0h | B1h |
0.073 V ± 15 mV | 1011001b | 89d | 0.453 | B2h | B3h |
0.122 V ± 15 mV | 1011010b | 90d | 0.768 | B4h | B5h |
0.171 V ± 15 mV | 1011011b | 91d | 1.13 | B6h | B7h |
0.219 V ± 15 mV | 1011100b | 92d | 1.47 | B8h | B9h |
0.268 V ± 15 mV | 1011101b | 93d | 1.87 | BAh | BBh |
0.317 V ± 15 mV | 1011110b | 94d | 2.32 | BCh | BDh |
0.366 V ± 15 mV | 1011111b | 95d | 2.74 | BEh | BFh |
0.415 V ± 15 mV | 1100000b | 96d | 3.24 | C0h | C1h |
0.464 V ± 15 mV | 1100001b | 97d | 3.74 | C2h | C3h |
0.513 V ± 15 mV | 1100010b | 98d | 4.32 | C4h | C5h |
0.562 V ± 15 mV | 1100011b | 99d | 4.99 | C6h | C7h |
0.610 V ± 15 mV | 1100100b | 100d | 5.62 | C8h | C9h |
0.660 V ± 15 mV | 1100101b | 101d | 6.34 | CAh | CBh |
0.708 V ± 15 mV | 1100110b | 102d | 7.15 | CCh | CDh |
0.757 V ± 15 mV | 1100111b | 103d | 8.06 | CEh | CFh |
0.806 V ± 15 mV | 1101000b | 104d | 9.09 | D0h | D1h |
0.854 V ± 15 mV | 1101001b | 105d | 10.0 | D2h | D3h |
0.903 V ± 15 mV | 1101010b | 106d | 11.3 | D4h | D5h |
0.952 V ± 15 mV | 1101011b | 107d | 12.7 | D6h | D7h |
1.000 V ± 15 mV | 1101100b | 108d | 14.3 | D8h | D9h |
1.050 V ± 15 mV | 1101101b | 109d | 16.2 | DAh | DBh |
1.098 V ± 15 mV | 1101110b | 110d | 18.2 | DCh | DDh |
1.147 V ± 15 mV | 1101111b | 111d | 20.5 | DEh | DFh |
1.196 V ± 15 mV | 1110000b | 112d | 23.7 | E0h | E1h |
1.245 V ± 15 mV | 1110001b | 113d | 27.4 | E2h | E3h |
1.294 V ± 15 mV | 1110010b | 114d | 31.6 | E4h | E5h |
1.343 V ± 15 mV | 1110011b | 115d | 37.4 | E6h | E7h |
1.392 V ± 15 mV | 1110100b | 116d | 45.3 | E8h | E9h |
1.440 V ± 15 mV | 1110101b | 117d | 54.9 | EAh | EBh |
1.489 V ± 15 mV | 1110110b | 118d | 69.8 | ECh | EDh |
1.540 V ± 15 mV | 1110111b | 119d | 95.3 | EEh | EFh |