SLUSDC9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The loadline can be set with VOUT_DROOP register via PMBus. The programmable range for channel A is between 0 mΩ and 3.125 mΩ with 64 options, and the range for channel B is between 0 mΩ and 0.875 mΩ with 16 options to fulfill the requirements for different applications. See Table 7-27 for the DC load line settings.