SLUSDC9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
For optimal performance, TI recommends 500 μF of ceramic capactiance and approximately 1000 μF of high-quality, polymer-aluminum bulk capacitance. Because the device requires ceramic capacitors to provide high-frequency noise filtering and ripple reduction, place them directly at the VIN pins of the device. The polymer-aluminum bulk capacitors supply current during load transients and provide a stable input voltage rail.
This application uses 528 µF (24 × 22 µF, 25 V, 1210 case size) of ceramic capacitance, as well as 940 µF (2 × 470 µF, 25 V) of polymer-aluminum capacitance. The ceramic capacitors are placed near each VIN pin and its coresponding GND pin.