SLUSDC9A August   2018  – June 2021 TPSM831D31

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  References: DAC
    7. 6.7  Telemetry
    8. 6.8  Current Sense and Calibration
    9. 6.9  Logic Interface Pins: A_EN, A_PGOOD, B_EN, B_PGOOD,RESET
    10. 6.10 Protections: OVP and UVP
    11. 6.11 Typical Characteristics (VIN = 12 V)
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DCAP+ Control
      2. 7.3.2 Setting the Load-Line (DROOP)
      3. 7.3.3 Start-Up Timing
      4. 7.3.4 Load Transitions
      5. 7.3.5 Switching Frequency
      6. 7.3.6 RESET Function
      7. 7.3.7 VID Table
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous Conduction Mode
      2. 7.4.2 Operation With EN Signal Control
      3. 7.4.3 Operation With OPERATION Control
      4. 7.4.4 Operation With EN and OPERATION Control
    5. 7.5 Programming
      1. 7.5.1  PMBus Connections
      2. 7.5.2  PMBus Address Selection
      3. 7.5.3  Supported Commands
      4. 7.5.4  Commonly Used PMBus Commands
      5. 7.5.5  Voltage, Current, Power, and Temperature Readings
        1. 7.5.5.1 (88h) READ_VIN
        2. 7.5.5.2 (89h) READ_IIN
        3. 7.5.5.3 (8Bh) READ_VOUT
        4. 7.5.5.4 (8Ch) READ_IOUT
        5. 7.5.5.5 (8Dh) READ_TEMPERATURE_1
        6. 7.5.5.6 (96h) READ_POUT
        7. 7.5.5.7 (97h) READ_PIN
        8. 7.5.5.8 (D4h) MFR_SPECIFIC_04
      6. 7.5.6  Output Current Sense and Calibration
        1. 7.5.6.1 Reading Individual Phase Currents
          1. 7.5.6.1.1 Reading Total Current
          2. 7.5.6.1.2 51
      7. 7.5.7  Output Voltage Margin Testing
        1. 7.5.7.1 (01h) OPERATION
        2. 7.5.7.2 (26h) VOUT_MARGIN_LOW
        3. 7.5.7.3 (25h) VOUT_MARGIN_HIGH
      8. 7.5.8  Loop Compensation
        1. 7.5.8.1 (D7h) MFR_SPECIFIC_07
        2. 7.5.8.2 (28h) VOUT_DROOP
      9. 7.5.9  Converter Protection and Response
      10. 7.5.10 Output Overvoltage Protection and Response
        1. 7.5.10.1 (40h) VOUT_OV_FAULT_LIMIT
        2. 7.5.10.2 (41h) VOUT_OV_FAULT_RESPONSE
      11. 7.5.11 Maximum Allowed Output Voltage Setting
        1. 7.5.11.1 (24h) VOUT_MAX
      12. 7.5.12 Output Undervoltage Protection and Response
        1. 7.5.12.1 (44h) VOUT_UV_FAULT_LIMIT
        2. 7.5.12.2 (45h) VOUT_UV_FAULT_RESPONSE
      13. 7.5.13 Minimum Allowed Output Voltage Setting
        1. 7.5.13.1 (2Bh) VOUT_MIN
      14. 7.5.14 Output Overcurrent Protection and Response
        1. 7.5.14.1 (46h) IOUT_OC_FAULT_LIMIT
        2. 7.5.14.2 (4Ah) IOUT_OC_WARN_LIMIT
        3. 7.5.14.3 (47h) IOUT_OC_FAULT_RESPONSE
        4. 7.5.14.4 Per Phase Overcurrent Limit Thresholds
      15. 7.5.15 Input Under-Voltage Lockout (UVLO)
        1. 7.5.15.1 (35h) VIN_ON
      16. 7.5.16 Input Over-Voltage Protection and Response
        1. 7.5.16.1 (55h) VIN_OV_FAULT_LIMIT
        2. 7.5.16.2 (56h) VIN_OV_FAULT_RESPONSE
      17. 7.5.17 Input Undervoltage Protection and Response
        1. 7.5.17.1 (59h) VIN_UV_FAULT_LIMIT
        2. 7.5.17.2 (5Ah) VIN_UV_FAULT_RESPONSE
      18. 7.5.18 Input Overcurrent Protection and Response
        1. 7.5.18.1 (5Bh) IIN_OC_FAULT_LIMIT
        2. 7.5.18.2 (5Dh) IIN_OC_WARN_LIMIT
        3. 7.5.18.3 (5Ch) IIN_OC_FAULT_RESPONSE
      19. 7.5.19 Overtemperature Protection and Response
        1. 7.5.19.1 (4Fh) OT_FAULT_LIMIT
        2. 7.5.19.2 (51h) OT_WARN_LIMIT
        3. 7.5.19.3 (50h) OT_FAULT_RESPONSE
      20. 7.5.20 Dynamic Phase Shedding (DPS)
        1. 7.5.20.1 (DEh) MFR_SPECIFIC_14
        2. 7.5.20.2 (DFh) MFR_SPECIFIC_15
      21. 7.5.21 NVM Programming
      22. 7.5.22 NVM Security
        1. 7.5.22.1 (FAh) MFR_SPECIFIC_42
      23. 7.5.23 Black Box Recording
        1. 7.5.23.1 (D8h) MFR_SPECIFIC_08
      24. 7.5.24 Board Identification and Inventory Tracking
      25. 7.5.25 Status Reporting
        1. 7.5.25.1 (78h) STATUS_BYTE
        2. 7.5.25.2 (79h) STATUS_WORD
        3. 7.5.25.3 (7Ah) STATUS_VOUT
        4. 7.5.25.4 (7Bh) STATUS_IOUT
        5. 7.5.25.5 (7Ch) STATUS_INPUT
        6. 7.5.25.6 (7Dh) STATUS_TEMPERATURE
        7. 7.5.25.7 (7Eh) STATUS_CML
        8. 7.5.25.8 (80h) STATUS_MFR_SPECIFIC
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Capacitors
        2. 8.2.2.2 Output Capacitors
        3. 8.2.2.3 Switching Frequency
        4. 8.2.2.4 Set PMBus Address
        5. 8.2.2.5 PMBus GUI Default Values
      3. 8.2.3 Application Performance Plots
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • MOA|28
Thermal pad, mechanical data (Package|Pins)
Orderable Information

(24h) VOUT_MAX

The VOUT_MAX command sets an upper limit on the output voltage that the unit may be commanded to, regardless of an other commands or combinations. The intent of this command is to provide a safeguard against a user accidentally setting the output voltage to a possibly destructive level. VOUT_MAX is a VID format command, and must be accessed through Read Word/Write Word transactions. VOUT_MAX is a paged register. In order to access VOUT_MAX for channel A, PAGE must be set to 00h. In order to access the VOUT_COMMAND register for channel B, PAGE must be set to 01h. For simultaneous access of channels A and B, the PAGE command must be set to FFh.

The device detects that an attempt has been made to program the output to a voltage greater than the value set by the VOUT_MAX command. Attempts to program the output voltage greater than VOUT_MAX can include VOUT_COMMAND attempts, and margin events while the VOUT_MARGIN_HIGH/VOUT_MARGIN_LOW values exceed the value of VOUT_MAX. The device treats these events as warning conditions and not as fault conditions. If an attempt is made to program the output voltage higher than the limit set by the VOUT_MAX command, the device:

  • clamps the commanded output voltage to VOUT_MAX,
  • sets the OTHER bit in the STATUS_BYTE,
  • sets the VOUT bit in the STATUS_WORD,
  • sets the VOUT_MAX warning bit in the STATUS_VOUT register, and
  • notifies the host (asserts PMB_ALERT, if the corresponding mask bit in SMBALERT_MASK is not set).

It is important for the user to program this register according to the maximum output voltage the device can support.

VOUT_MAX
15141312111098
RRRRRRRR
00000000
76543210
RWRWRWRWRWRWRWRW
VOUT_MAX_VID
LEGEND: R/W = Read/Write; R = Read only
Table 7-31 VOUT_MAX Register Field Descriptions
BitFieldTypeResetDescription
7:0VOUT_MAX_VIDRWNVM

Used to set the maximum VOUT of the device in VID format.