SLUSDC9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The READ_IIN command returns the input current in amperes. The refresh rate is 100 µs. The two data bytes are formatted in the Linear Data format. The device accesses this command through Read Word transactions, and is shared between channel A and channel B.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
READ_IIN_EXP | READ_IIN_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_IIN_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | READ_IIN_EXP | R | Current Status | Linear two's complement format exponent. |
10:0 | READ_IIN_MAN | R | Current Status | Linear two's complement format mantissa. |