SLUSDC9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREAD_VOUT | MFR_READ_VOUT accuracy | 5-mV DAC : 0.25 V ≤ VVSP ≤ 1.52 V | –12 | 12 | mV | |
VREAD_VIN | READ_VIN accuracy | 8 V ≤ VIN ≤ 14 V | ±2.25% | |||
IMON_ACC_A | Digital current monitor accuracy, Rail A (READ_IOUT) | IOUT = 120 A | ±3% | |||
IMON_ACC_B | Digital current monitor accuracy, Rail B (READ_IOUT) | IOUT = 40 A | ±3% | |||
Temp | READ_TEMP1 | –40°C ≤ TSEN ≤ 150°C | –2 | 0 | 2 | °C |