SLVSE31C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The typical thermal performance of the TPSM84209 is shown in Figure 30. The thermal image shows the typical temperature rise of TPSM84209 is 27.2°C above ambient when operated at VIN = 12 V, VOUT = 3.3 V, IOUT = 2 A, with no airflow (LFM = 0).
TA = 25°C |