SLUSEU0A October   2023  – December 2023 TPSM843320

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics (Module)
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  VIN Pins and VIN UVLO
      2. 6.3.2  Enable and Adjustable UVLO
      3. 6.3.3  Adjusting the Output Voltage
      4. 6.3.4  Switching Frequency Selection
      5. 6.3.5  Switching Frequency Synchronization to an External Clock
        1. 6.3.5.1 Internal PWM Oscillator Frequency
        2. 6.3.5.2 Loss of Synchronization
        3. 6.3.5.3 Interfacing the SYNC/FSEL Pin
      6. 6.3.6  Ramp Amplitude Selection
      7. 6.3.7  Soft Start and Prebiased Output Start-Up
      8. 6.3.8  Mode Pin
      9. 6.3.9  Power Good (PGOOD)
      10. 6.3.10 Current Protection
        1. 6.3.10.1 Positive Inductor Current Protection
        2. 6.3.10.2 Negative Inductor Current Protection
      11. 6.3.11 Output Overvoltage and Undervoltage Protection
      12. 6.3.12 Overtemperature Protection
      13. 6.3.13 Output Voltage Discharge
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 Discontinuous Conduction Mode During Soft Start
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 1.0V Output, 1MHz Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1  Switching Frequency
          2. 7.2.1.2.2  Output Inductor Selection
          3. 7.2.1.2.3  Output Capacitor
          4. 7.2.1.2.4  Input Capacitor
          5. 7.2.1.2.5  Adjustable Undervoltage Lockout
          6. 7.2.1.2.6  Output Voltage Resistors Selection
          7. 7.2.1.2.7  Bootstrap Capacitor Selection
          8. 7.2.1.2.8  BP5 Capacitor Selection
          9. 7.2.1.2.9  PGOOD Pullup Resistor
          10. 7.2.1.2.10 Current Limit Selection
          11. 7.2.1.2.11 Soft-Start Time Selection
          12. 7.2.1.2.12 Ramp Selection and Control Loop Stability
          13. 7.2.1.2.13 MODE Pin
        3. 7.2.1.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
        1. 7.4.2.1 Thermal Performance
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The TPSM843320 device is a 3A, high-performance, synchronous buck converter module with integrated inductor and discretes. The TPSM843320 has a maximum operating junction temperature of 125°C, making the device an excellent choice for high-ambient temperature applications such as wireless infrastructure. The input voltage range is 4V to 18V and the output voltage range is 0.5V to 5.5V. The device features a fixed-frequency Advanced Current Mode control with a switching frequency of 500kHz to 2.2MHz, allowing for efficiency and size optimization when selecting output filter components. The switching frequency of the device can be synchronized to an external clock applied to the SYNC pin.

Advanced Current Mode (ACM) is an emulated peak current control topology. Advanced Current Mode supports stable static and transient operation without complex external compensation design. This control architecture includes an internal ramp generation network that emulates inductor current information, enabling the use of low-ESR output capacitors such as multi-layered ceramic capacitors (MLCC). The internal ramp also creates a high signal-to-noise ratio for good noise immunity. The TPSM843320 has three ramp options (see Section 6.3.6 for details) to optimize the internal loop for various inductor and output capacitor combinations with only a single resistor to AGND. The TPSM843320 is easy-to-use and allows low external component count with fast load transient response. Fixed-frequency operation also provides ease-of-filter design to overcome EMI noise.