The TPSM843321 is a high-efficiency, high-power density, and easy-to-use, synchronous buck power module with high design flexibility. With operating input voltage ranging from 3.8V to 18V, the TPSM843321 is designed for systems powered from 5V, 12V power-bus rails. The device supports up to 3A continuous output current and 98% maximum duty cycle.
TPSM843321 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency.
TPSM843321 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition, and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.
TPSM843321 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPSM843321 is available in a 9-pin, 3.3mm × 4.5mm, QFN package, and the pinout is available for single-layer PCB layout. The junction temperature is specified from –40°C to 125°C.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | A | Enable input to the converter. Driving EN high or leaving this pin floating enables the converter. An external resistor divider can be used to implement an adjustable VIN UVLO function. |
FB | 2 | A | Output feedback input. Connect FB to the tap of an external resistor divider from the output to GND to set output voltage. |
GND | 3 | G | Ground pin. Connected to the source of the low-side FET as well as the ground pin for the controller circuit. Connect to system ground and the ground side of CIN and COUT. The path to CIN must be as short as possible. |
VOUT | 4 | P | Output voltage. This pin is connected to the internal buck inductor. Connect the pin to the output load and connect external output capacitors between this pin and GND. |
SW | 5 | P | Switching node. Do not place any external component on this pin or connect to any signal. The amount of copper placed on this pin must be kept to a minimum to prevent issues with noise and EMI. |
VIN | 6 | P | Supply input pin to internal LDO and high-side FET. Input bypass capacitors must be directly connected to this pin and GND. |
MODE | 7 | A | Mode selection pin in light load condition and Power-Good / Soft-Start function. See Mode Selection for details. |
SS/PG | 8 | A | This pin can be a soft-start function or Power-Good function depending on the mode pin configuration. If the soft-start function is selected, an external capacitor connected from this pin to GND defines the rise time for the internal reference voltage. If the Power-Good function is selected, this pin is an open drain power-good indicator, which is asserted low if output voltage is out of PG threshold, overvoltage, or if the device is under thermal shutdown, EN shutdown, or during soft start. |
RT/SYNC | 9 | A | Frequency select and external clock synchronization. A resistor to ground sets the switching frequency of the device. An external clock can also be applied to this pin to synchronize the switching frequency. See Section 6.3.5 for details. |