SLUSFA5 june 2023 TPSM843A22
PRODUCTION DATA
The MSEL resistor is set to 4.87 kΩ to select the high current limit setting, 2.0-ms soft-start, and the 2-pF ramp. See Table 7-5 for the full list of the MSEL pin settings.