SLUSFE1 august 2023 TPSM843A22E
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VIN | –0.3 | 20 | V |
Pin Voltage | VOUT | –0.3 | 7 | V |
Pin voltage | SW, DC | –0.3 | 20 | V |
Pin voltage | SW, transient 20ns | –5 | 22 | V |
Pin voltage | VIN to SW, DC | –0.3 | 20 | V |
Pin voltage | VIN to SW, transient 20ns | –6 | 25 | V |
Pin voltage | BOOT | –0.3 | 25 | V |
Pin voltage | BOOT to SW | –0.3 | 6 | V |
Pin voltage | EN, PG, MSEL, SYNC/FSEL, FB | –0.3 | 6 | V |
Pin voltage | BP5 | –0.3 | 6 | V |
Pin voltage | GOSNS | –0.3 | 0.3 | V |
Sink current | PG Pin Current Sink Capability | mA | ||
Peak Reflow Case Temperature | 250 | °C | ||
Number of reflows allowed | 2 | |||
TJ | Operating junction temperature (ET) | –55 | 125 | °C |
Tstg | –55 | 150 | °C |