SLUSF63B
may 2023 – july 2023
TPSM843A26
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Typical Characteristics
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
VIN Pins and VIN UVLO
7.3.2
Internal Bypassing (BP5)
7.3.3
Enable and Adjustable UVLO
7.3.3.1
Internal Sequence of Events During Start-up
7.3.4
Switching Frequency Selection
7.3.5
Switching Frequency Synchronization to an External Clock
7.3.5.1
Internal PWM Oscillator Frequency
7.3.5.2
Loss of Synchronization
7.3.5.3
Interfacing the SYNC/FSEL Pin
7.3.6
Remote Sense Amplifier and Adjusting the Output Voltage
7.3.7
Loop Compensation Guidelines
7.3.7.1
Output Filter Inductor Tradeoffs
7.3.7.2
Ramp Capacitor Selection
7.3.7.3
Output Capacitor Selection
7.3.7.4
Design Method for Good Transient Response
7.3.8
Soft Start and Prebiased Output Start-up
7.3.9
MSEL Pin
7.3.10
Power Good (PG)
7.3.11
Output Overload Protection
7.3.11.1
Positive Inductor Current Protection
7.3.11.2
Negative Inductor Current Protection
7.3.12
Output Overvoltage and Undervoltage Protection
7.3.13
Overtemperature Protection
7.3.14
Output Voltage Discharge
7.4
Device Functional Modes
7.4.1
Forced Continuous-Conduction Mode
7.4.2
Discontinuous Conduction Mode During Soft Start
8
Application and Implementation
8.1
Application Information
8.2
Typical Applications
8.2.1
1.0-V Output, 1-MHz Application
8.2.1.1
Design Requirements
8.2.1.2
Detailed Design Procedure
8.2.1.2.1
Switching Frequency
8.2.1.2.2
Output Inductor Selection
8.2.1.2.3
Output Capacitor
8.2.1.2.4
Input Capacitor
8.2.1.2.5
Adjustable Undervoltage Lockout
8.2.1.2.6
Output Voltage Resistors Selection
8.2.1.2.7
Bootstrap Capacitor Selection
8.2.1.2.8
BP5 Capacitor Selection
8.2.1.2.9
PG Pullup Resistor
8.2.1.2.10
Current Limit Selection
8.2.1.2.11
Soft-Start Time Selection
8.2.1.2.12
Ramp Selection and Control Loop Stability
8.2.1.2.13
MSEL Pin
8.2.1.3
Application Curves
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
8.4.3
Thermal Performance
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RDG|25
MPQF603
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slusf63b_oa
slusf63b_pm
1
Features
Fixed-frequency, internally compensated advanced current mode (ACM) control
Integrated 6.5-mΩ and 2-mΩ MOSFETs, Inductor and basic passives
4-V to 18-V input voltage range
0.5-V to 7-V output voltage range
True differential remote sense amplifier (RSA)
Three selectable PWM ramp options to optimize the control loop performance
Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
Synchronizable to an external clock
0.5 V, ±0.5% voltage reference accuracy over full temperature range
1-ms, 2-ms, 4-ms, and 8-ms selectable soft-start times
Monotonic start-up into prebiased outputs
Enable with adjustable input undervoltage lockout
Power-good output monitor
Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
–40°C to 125°C operating junction temperature
6.5-mm × 7.5-mm × 4.0-mm, 25-pin over-molded QFN package
Lead-free (RoHS compliant)
Pin compatible with the
20 A -
TPSM843B22
and 12 A -
TPSM843A22