SLUSF63B may 2023 – july 2023 TPSM843A26
PRODUCTION DATA
For this design example, use the parameters shown in Table 8-1.
Parameter | Example Value |
---|---|
Input voltage range (VIN) | 4.1 to 18 V, 12-V nominal |
Output voltage (VOUT) | 1.0 V |
Output current rating (IOUT) | 16 A |
Switching frequency (fSW) | 1000 kHz |
Steady state output ripple voltage | 10 mV |
Output current load step | 8 A |
Transient response | ± 50 mV (± 5%) |