SLVSEJ3B February 2018 – April 2018 TPSM84624
PRODUCTION DATA.
The switching frequency range of the TPSM84624 is 200 kHz to 1.6 MHz. The switching frequency can easily be set by connecting a resistor (RRT) between the RT pin and AGND. Use Equation 2 to calculate the RRT value for a desired frequency or simply select from Table 2.
The switching frequency must be selected based on the output voltage setting of the device and the operating input voltage. See Table 2 for the allowable output voltage range for a given switching frequency.
SWITCHING FREQUENCY | VIN = 5 V (±10%) | VIN = 12 V (±5%) | VIN = 15 V (±5%) | |||
---|---|---|---|---|---|---|
VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | ||||
min | max | min | max | min | max | |
250 kHz | 0.6 | 0.9 | 0.6 | 0.8 | 0.6 | 0.8 |
300 kHz | 0.6 | 0.9 | 0.6 | 0.9 | 0.7 | 0.9 |
350 kHz | 0.6 | 1.0 | 0.7 | 1.0 | 0.8 | 1.0 |
400 kHz | 0.6 | 1.2 | 0.7 | 1.2 | 0.9 | 1.2 |
450 kHz | 0.6 | 1.8 | 0.8 | 1.5 | 1.0 | 1.5 |
500 kHz | 0.6 | 2.0 | 0.9 | 1.8 | 1.1 | 1.8 |
550 kHz | 0.6 | 2.2 | 1.0 | 2.0 | 1.2 | 2.0 |
600 kHz | 0.6 | 2.5 | 1.1 | 2.5 | 1.4 | 2.3 |
650 kHz | 0.6 | 3.0 | 1.2 | 2.7 | 1.5 | 2.5 |
700 kHz | 0.6 | 3.5 | 1.3 | 3.0 | 1.6 | 2.8 |
750 kHz | 0.6 | 3.5 | 1.4 | 3.3 | 1.7 | 3.0 |
800 kHz | 0.7 | 3.5 | 1.5 | 3.6 | 1.8 | 3.3 |
900 kHz | 0.7 | 3.5 | 1.6 | 4.0 | 2.0 | 4.0 |
1.0 MHz | 0.9 | 3.5 | 1.8 | 6.0 | 2.2 | 4.8 |
1.1 MHz | 1 | 3.5 | 2.0 | 9.0 | 2.5 | 6.0 |
1.2 MHz | 1.1 | 3.5 | 2.2 | 9.0 | 2.7 | 8.0 |
1.3 MHz | 1.1 | 3.5 | 2.3 | 9.0 | 2.9 | 10 |
1.4 MHz | 1.2 | 3.5 | 2.4 | 9.0 | 3.1 | 10 |
1.5 MHz | 1.3 | 3.5 | 2.6 | 9.0 | 3.3 | 10 |
1.6 MHz | 1.4 | 3.5 | 2.8 | 9.0 | 3.5 | 10 |