SLVSEJ3B February 2018 – April 2018 TPSM84624
PRODUCTION DATA.
The TPSM84624 includes the TurboTrans feature which optimizes the transient response of the converter while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. A TurboTrans resistor, RTT, is required between the TT pin and AGND to properly set the response of the TPSM84624 based on the amount and type of output capacitors. The value of RTT can be calculated using Equation 3. In order to calculate the RTT value, a TurboTrans constant, KTT, is required. See Table 5 for the KTT value when using only ceramic output capacitors. See Table 6 for the KTT value when using a combination of ceramic and polymer output capacitors. Also, the value of CO used in Equation 3 is the total effective output capacitance, which takes into account the effects of applied voltage and temperature.
VOUT (V) | 1 - < 1.2 | 1.2 - < 1.5 | 1.5 - < 1.8 | 1.8 - < 2 | 2 - < 2.5 | 2.5 - < 3.3 | 3.3 - < 7.5 | 7.5 - 10 |
---|---|---|---|---|---|---|---|---|
KTT | 1 | 1.12 | 1.4 | 1.5 | 1.65 | 1.8 | 2.0 | 2.25 |
VOUT (V) | 0.6 - < 0.7 | 0.7 - < 0.9 | 0.9 - < 1 | 1 - < 2.5 | 2.5 - < 3.3 | 3.3 - < 5 | 5 - < 6 | 6 - < 7.5 | 7.5 - 10 |
---|---|---|---|---|---|---|---|---|---|
KTT | 0.6 | 0.65 | 0.7 | 0.6 | 0.72 | 0.9 | 1.2 | 1.5 | 1.8 |