The TPSM846C23 is a 35-A fixed-frequency, PMBus-compliant, step-down power module, with PMBus commands that allow for the configuration, control, and monitoring of key power regulator functions. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.
The PMBus interface provides for converter configuration of output voltage, UVLO, soft start, soft stop, overcurrent, and thermal shutdown parameters. The interface also provides support for telemetry that can report the actual output voltage, output current, and device temperature. Standard PMBus warning and fault functions are also supported. The device supports PMBus communication speeds up to 400 kHz and supports a subset of the commands in the PMBus 1.3 specification.
The 15-mm × 16-mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPSM846C23 | MOL (59) | 15.00 mm × 16.00 mm |
space
space
Changes from E Revision (September 2018) to F Revision
Changes from D Revision (January 2018) to E Revision
Changes from C Revision (August 2017) to D Revision
Changes from B Revision (March 2017) to C Revision
Changes from A Revision (March 2017) to B Revision
Changes from * Revision (March 2017) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR0 | 17 | I | Connect a resistor from this pin to AGND to set the low-order 3 bits of the desired PMBus address. Do not leave this pin floating. See PMBus Address. |
ADDR1 | 16 | I | Connect a resistor from this pin to AGND to set the high-order 3 bits of the desired PMBus address. Do not leave this pin floating. See PMBus Address. |
AGND | 10 | G | Analog ground for the controller circuitry. This pin is internally connected to PGND. |
ALERT | 20 | O | PMBus ALERT pin. See PMBus specification. |
BP_RTN | 51 | G | Return path for VINBP and BP3. This pin is internally connected to PGND, pad 59. |
BP3 | 47 | O | Output of the internal 3.3-V regulator. Bypass this pin with a minimum of 2.2-µF to BP_RTN. Can be used as a pullup termination voltage for PGOOD and PMBus signals. |
BP6 | 49 | O | Output of the internal 6.5-V regulator that powers the driver stage of the device. Bypass this pin with a minimum of 2.2-µF to BP6_RTN. |
BP6_RTN | 48 | G | Power ground return path for BP6 bypass capacitor. |
CLK | 19 | I | PMBus CLK pin. See PMBus specification. |
CNTL | 12 | I | PMBus CNTL pin. See PMBus specification. |
COMP | 9 | O | Output of the error amplifier. |
DATA | 18 | I/O | PMBus DATA pin. See PMBus specification. |
DIFFO | 6 | O | Output of the remote sense differential amplifier. This provides remote sensing for output voltage reporting and the voltage control loop. |
DNC | 8, 21, 30, 31 | – | Do Not Connect. Do not connect these pins to AGND, PGND, to another DNC pin, or to any other voltage. These pins are connected to internal circuitry. Each pin must be soldered to an isolated pad. |
FB | 7 | I | Feedback pin for the control loop. |
ISHARE | 2 | I | Current sharing signal for parallel operation. |
NC | 1, 15 | – | Not Connected. These pins are internally isolated from any signal and all other pins. Each pin must be soldered to a pad on the PCB. These pins can be left isolated or connected to AGND or PGND. |
PGND | 32, 33, 34, 35,
36,42, 43, 54, 56, 57, 58, 59 |
G | Power ground of the device. This is the return current path for the power stage of the device. Connect these pins to the bypass capacitors associated with VIN and VOUT. Connect pads 56, 57, 58, and 59 to the PCB ground planes using multiple vias for optimal thermal performance. All pins should be connected together externally with a copper plane or pour directly under the device. |
PGOOD | 52 | O | Power good indicator. This pin is an open-drain output and will assert low during any fault/warn conditions. See Power Good Indicator section for details. Requires a pullup resistor. |
PH | 22, 23, 24,
25, 26, 27, 28, 29 |
O | Phase switch node. Do not connect any external components to these pins or tie them to a pin of another function. |
RT | 13 | I | Frequency-setting resistor. To operate the device at its default switching frequency, do not connect to this pin. To operate at a different switching frequency, connect a resistor from this pin to AGND. |
RT_SEL | 14 | I | RT resistor select. To operate the device at its default switching frequency, connect this pin to AGND. To operate at a different switching frequency, let this pin float. |
SYNC | 11 | I/O | Frequency synchronization pin. In a stand-alone application or as the Master device in a parallel configuration, the SYNC pin is configured as a SYNC-IN pin and power conversion is synchronized to the rising edge of a 50% duty cycle external clock applied to this pin.
For a Slave device in a parallel configuration, power conversion is synchronized to the falling edge of the incoming clock. |
VIN | 44, 45,
46, 53 |
I | Input switching voltage pins. These pins supply voltage to the power switches of the converter. |
VINBP | 50 | I | Input power to the controller circuitry. Bypass this pin with a minimum of 1 µF to BP_RTN. This pin is internally connected to VIN. |
VOUT | 37, 38, 39,
40, 41, 55 |
O | Output voltage. These pins are connected to the internal output inductor. Connect these pins to the output load and connect external bypass capacitors between these pins and PGND. |
VS+ | 4 | I | Positive input of the remote amplifier. Connect this pin to VOUT at the load for best voltage regulation. Do not let this pin float. |
VS– | 5 | I | Negative input of the remote amplifier. Connect this pin to ground at the load for best voltage regulation. Do not let this pin float. |
VSHARE | 3 | I/O | Voltage sharing signal for parallel operation. |
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltage | VIN | –0.3 | 18 | V |
VIN < 2-ms transient | 19 | |||
VIN–PH (VIN TO PH differentially) | –0.3 | 25 | ||
ADDR0, ADDR1, FB | –0.3 | 3.6 | ||
CLK, DATA | –0.3 | 5.5 | ||
VS+, VS–, RT, CNTL, SYNC, PGOOD, ISHARE, RT_SEL | –0.3 | 7 | ||
BP6_RTN, BP_RTN, AGND | –0.3 | 0.3 | ||
Output voltage | PH | –1 | 25 | V |
PH < 100-ns transient | –5 | 25 | ||
BP6, COMP, DIFFO, VSHARE | –0.3 | 7 | ||
ALERT | –0.3 | 5.5 | ||
BP3 | –0.3 | 3.6 | ||
Operating IC junction temperature, TJ | –40 | 125 | °C | |
Operating ambient temperature, TA | –40 | 105 | ||
Storage temperature, Tstg | –55 | 150 | °C | |
Mechanical shock | 500 | G | ||
Mechanical vibration | 10 | G |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Input voltage | VIN | 4.5 | 12 | 15 | V |
SYNC | 3.3 | 6.5 | |||
PGOOD pull-up voltage | 3.3 | 5.5 | |||
Output voltage | VOUT | 0.35 | 2.0 | V | |
Output current | IOUT | 0 | 35 | A | |
Frequency | 300 | 500 | 1000 | kHz | |
Temperature | Operating ambient temperature | –40 | 105 | °C | |
Operating IC junction temperature | –40 | 125 | °C |