SLVSDF3F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
The IOUT_OC_FAULT_RESPONSE command instructs the device on what action to take in response to an IOUT_OC_FAULT_LIMIT. The device also:
The contents of this register can be stored to nonvolatile memory using the STORE_DEFAULT_ALL command.
The default response to an overcurrent fault is to shut down and restart with 7 × TON_RISE time delay.
COMMAND | IOUT_OC_FAULT_RESPONSE | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r/wE | r/w | r/wE | r/w | r/w | r | r | r |
Function | RSP[1] | RSP[0] | RS[2] | RS[1] | RS[0] | TD[2] | TD[1] | TD[0] |
Default Value | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |