SLVSE06B January 2018 – JANUARY 2019 TPSM846C24
PRODUCTION DATA.
For this design example, use the parameters listed in Table 4 and follow the design procedures below.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 12 V typical |
Output voltage VOUT | 1.2 V |
Output current rating | 35 A |
Key care-abouts | Small footprint, high efficiency, PGOOD signal |