SLVSE06B January 2018 – JANUARY 2019 TPSM846C24
PRODUCTION DATA.
An internal temperature sensor based off the bandgap reference protects the TPSM846C24 device from thermal runaway. The internal thermal shutdown threshold, TSD, is fixed at 145°C (typical). When the device senses a temperature above TSD, power conversion stops until the sensed junction temperature decreases by the amount of the thermal shutdown hysteresis, THYST (25°C typical). The response to an over temperature fault is to shut down and then restart.