SLVSE06B January 2018 – JANUARY 2019 TPSM846C24
PRODUCTION DATA.
The TPSM846C24 is designed to have an exceptional output voltage transient response to output current load steps. Table 2 shows the voltage deviation for several transient conditions.
CIN = 4× 22 µF Ceramic, 2x 330 µF Electrolytic | |||||||
---|---|---|---|---|---|---|---|
VOUT(V) | VIN(V) | fSW (kHz) | RCOMP | CCOMP | COUT | VOLTAGE (1) DEVIATION (mV) | |
CERAMIC | NON-CERAMIC (2) | ||||||
0.6 | 5 | 500 | 499 Ω | 2200 pF | 4 × 47 µF | 4 × 470 µF | 33 |
500 | 249 Ω | 4700 pF | 4 × 47 µF | 4 × 1000 µF | 22 | ||
12 | 500 | 249 Ω | 4700 pF | 4 × 47 µF | 4 × 470 µF | 24 | |
750 | 124 Ω | 6800 pF | 4 × 47 µF | 4 × 1000 µF | 18 | ||
0.8 | 5 | 500 | 499 Ω | 2200 pF | 4 × 47 µF | 4 × 470 µF | 37 |
750 | 124 Ω | 6800 pF | 4 × 47 µF | 4 × 1000 µF | 19 | ||
12 | 500 | 499 Ω | 2200 pF | 4 × 47 µF | 4 × 470 µF | 33 | |
500 | 249 Ω | 4700 pF | 4 × 47 µF | 4 × 1000 µF | 20 | ||
1.0 | 5 | 500 | 665 Ω | 1500 pF | 4 × 47 µF | 2 × 470 µF | 48 |
500 | 499 Ω | 2200 pF | 4 × 47 µF | 4 × 470 µF | 38 | ||
500 | 249 Ω | 4700 pF | 4 × 47 µF | 4 × 1000 µF | 26 | ||
12 | 500 | 665 Ω | 1500 pF | 4 × 47 µF | 2 × 470 µF | 41 | |
500 | 499 Ω | 2200 pF | 4 × 47 µF | 4 × 470 µF | 32 | ||
750 | 499 Ω | 2200 pF | 4 × 47 µF | 2 × 470 µF | 26 | ||
1.2 | 5 | 500 | 665 Ω | 1500 pF | 4 × 47 µF | 2 × 470 µF | 38 |
750 | 499 Ω | 2200 pF | 4 × 47 µF | 2 × 470 µF | 34 | ||
12 | 500 | 665 Ω | 1500 pF | 4 × 47 µF | 2 × 470 µF | 39 | |
500 | 499 Ω | 2200 pF | 4 × 47 µF | 4 × 470 µF | 35 | ||
2 | 5 | 300 | 1.0 kΩ | 1000 pF | 4 × 47 µF | 2 × 470 µF | 50 |
500 | 665 Ω | 1500 pF | 4 × 47 µF | 2 × 470 µF | 38 | ||
12 | 300 | 1.0 kΩ | 1000 pF | 4 × 47 µF | 2 × 470 µF | 57 | |
500 | 665 Ω | 1500 pF | 4 × 47 µF | 2 × 470 µF | 42 |