SLVSDF7A December 2016 – July 2017 TPSM84A21
PRODUCTION DATA.
The VADJ pin programs the output voltage of the TPSM84A21. The output voltage adjustment range is from 0.508 V to 1.35 V. The adjustment method requires the addition of RSET connected between VADJ and AGND. If an RSET resistor is not populated, the module will default to 0.508 V. The VS+ pin (pin 14) must be connected to VOUT. TI recommends to make the VS+ connection at the load for the best load regulation performance. The RSET resistor must be connected directly between the VADJ pin (pin 15) and AGND (pin 16).
Equation 1 can be used to calculate the ideal RSET resistor value for a given output voltage, VOUT. Use Equation 2 to calculate the actual VOUT for a given RSET resistor. Table 1 lists the ideal RSET resistor values for a number of common voltages. Table 1 also lists the closest E96 standard resistor values to the ideal RSET values along with the actual output voltage and the set-point error when using the E96 resistor value. For the most accurate output voltage set-point it is best to use the ideal resistor value. The ideal resistor value may not be a standard value and may require two standard value resistors in series or parallel to obtain the desired output voltage.
Closest E96 Resistor Value | |||||
---|---|---|---|---|---|
VOUT (V) | Ideal RSET (kΩ) | RSET (kΩ) | Actual VOUT (V) | % | |
0.508 | Open | Open | 0.508 | – | |
0.55 | 12.095 | 12.1 | 0.549 | –0.003 | |
0.60 | 5.522 | 5.49 | 0.601 | 0.088 | |
0.65 | 3.578 | 3.57 | 0.65 | 0.046 | |
0.70 | 2.646 | 2.67 | 0.698 | –0.248 | |
0.75 | 2.099 | 2.10 | 0.749 | –0.013 | |
0.80 | 1.739 | 1.74 | 0.799 | –0.006 | |
0.85 | 1.485 | 1.50 | 0.847 | –0.392 | |
0.9 | 1.296 | 1.30 | 0.899 | –0.137 | |
0.95 | 1.149 | 1.15 | 0.949 | –0.027 | |
1.00 | 1.033 | 1.02 | 1.006 | 0.603 | |
1.05 | 0.937 | 0.931 | 1.053 | 0.348 | |
1.10 | 0.858 | 0.866 | 1.095 | –0.490 | |
1.15 | 0.791 | 0.787 | 1.153 | 0.303 | |
1.20 | 0.734 | 0.732 | 1.202 | 0.166 | |
1.25 | 0.685 | 0.681 | 1.254 | 0.317 | |
1.30 | 0.641 | 0.649 | 1.291 | –0.712 | |
1.35 | 0.603 | 0.604 | 1.349 | –0.070 |