SLVSDF7A December 2016 – July 2017 TPSM84A21
PRODUCTION DATA.
For this design example, use the parameters listed in Table 3 and follow the design procedures below.
DESIGN PARAMETER | VALUE |
---|---|
Input Voltage VIN | 12 V typical |
Output Voltage VOUT | 1.0 V |
Output Current Rating | 10 A |
Key care-abouts | Tight transient response, small footprint, high efficiency, PGOOD signal |
Transient Response Requirements | ±2% voltage deviation, 5 A load step, 5 A/µs slew rate |