SLVSDF7A December 2016 – July 2017 TPSM84A21
PRODUCTION DATA.
The TPS84A21 requires no external input or output capacitance to operate. Input and output capacitors can be added to improve ripple or transient response. In this design example, in order to meet the ±2% voltage deviation for a 5-A, 5-A/µs load step, 100 µF of output capacitance is required.