SLVSDF7A December 2016 – July 2017 TPSM84A21
PRODUCTION DATA.
The output voltage of the TPSM84A21 is externally adjustable using a single resistor (RSET). Select the value of RSET from or calculate using Equation 5:
To set the output voltage to 1.0 V, the calculated value for RSET is 1.03 kΩ. The closest E96 value is 1.02 kΩ.