6.4 Thermal Information
THERMAL METRIC(1) |
TPSM84A21 |
UNIT |
MOJ (QFM) |
20 PINS |
RθJA |
Junction-to-ambient thermal resistance (2) |
14.9 |
°C/W |
ψJT |
Junction-to-top characterization parameter (3) |
2.2 |
°C/W |
ψJB |
Junction-to-board characterization parameter (4) |
5.7 |
°C/W |
(2) The junction-to-ambient thermal resistance, ΘJA, applies to devices soldered directly to a 50 mm x 100 mm double-sided PCB with 2 oz. copper and natural convection cooling. Additional airflow reduces ΘJA.
(3) The junction-to-top board characterization parameter, ΘJT, estimates the junction temperature, TJ, of a device in a real system, using a procedure described in JESD51-2A (section 6 and 7). TJ = ψJT * Pdis + TT; where Pdis is the power dissipated in the device and TT is the temperature of the top of the device.
(4) The junction-to-board characterization parameter, ψJB, estimates the junction temperature, TJ, of a device in a real system, using a procedure described in JESD51-2A (sections 6 and 7). TJ = ψJB * Pdis + TB; where Pdis is the power dissipated in the device and TB is the temperature of the board 1mm from the device.