SLVSDF8B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
The VADJ pin programs the output voltage of the TPSM84A22. The output voltage adjustment range is from 1.2 V to 2.05 V. The adjustment method requires the addition of RSET connected between VADJ and AGND. If an RSET resistor is not populated, the module will default to 0.508 V, which is outside of the operation range of this device. The VS+ pin (pin 14) must be connected to VOUT. TI recommends to make the VS+ connection at the load for the best load regulation performance. The RSET resistor must be connected directly between the VADJ pin (pin 15) and AGND (pin 16).
Equation 1 can be used to calculate the ideal RSET resistor value for a given output voltage, VOUT. Use Equation 2 to calculate the actual VOUT for a given RSET resistor. Table 1 lists the ideal RSET resistor values for a number of common voltages. Table 1 also lists the closest E96 standard resistor values to the ideal RSET values along with the actual output voltage and the set-point error when using the E96 resistor value. For the most accurate output voltage set-point it is best to use the ideal resistor value. The ideal resistor value may not be a standard value and may require two standard value resistors in series or parallel to obtain the desired output voltage.
| Closest E96 Resistor Value | |||||
|---|---|---|---|---|---|
| VOUT (V) | Ideal RSET (kΩ) | RSET (kΩ) | Actual VOUT (V) | % | |
| 1.20 | 0.734 | 0.732 | 1.202 | 0.166 | |
| 1.25 | 0.685 | 0.681 | 1.254 | 0.317 | |
| 1.30 | 0.641 | 0.649 | 1.291 | –0.712 | |
| 1.35 | 0.603 | 0.604 | 1.349 | –0.070 | |
| 1.40 | 0.570 | 0.576 | 1.390 | –0.718 | |
| 1.45 | 0.539 | 0.536 | 1.456 | 0.397 | |
| 1.50 | 0.512 | 0.511 | 1.502 | 0.142 | |
| 1.55 | 0.488 | 0.487 | 1.551 | 0.072 | |
| 1.60 | 0.465 | 0.464 | 1.603 | 0.177 | |
| 1.65 | 0.445 | 0.442 | 1.657 | 0.444 | |
| 1.70 | 0.426 | 0.422 | 1.712 | 0.694 | |
| 1.75 | 0.409 | 0.412 | 1.741 | –0.514 | |
| 1.80 | 0.393 | 0.392 | 1.804 | 0.218 | |
| 1.85 | 0.379 | 0.383 | 1.834 | –0.845 | |
| 1.90 | 0.365 | 0.365 | 1.899 | –0.012 | |
| 1.95 | 0.352 | 0.348 | 1.968 | 0.911 | |
| 2.00 | 0.341 | 0.340 | 2.002 | 0.106 | |
| 2.05 | 0.329 | 0.332 | 2.038 | –0.579 | |