SLVSDF8B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN) | |||||||
VIN | VIN input voltage range | Over VOUT range | 8(2) | 14 | V | ||
VIN_UVLO | VIN under voltage lock out | VIN increasing | 7.65 | 7.95 | V | ||
VIN decreasing | 7.4 | V | |||||
VIN_HYS | VIN UVLO hysteresis | 250 | mV | ||||
IVIN_EN | VIN standby current | EN = 0 V | 47 | µA | |||
OUTPUT VOLTAGE (VOUT) | |||||||
VOUT(ADJ) | Output voltage adjust range | Over IOUT range | 1.2 | 2.05 | V | ||
VOUT | Set-point voltage tolerance | VOUT = 1.5 V, TA = 25°C, IOUT = 0 A | -1.0% | +1.0%(1) | |||
Temperature variation | VOUT = 1.5 V, –40°C ≤ TA ≤ 85°C, IOUT = 0 A | ±0.2%(3) | |||||
Line regulation | VOUT = 1.5 V, over VIN range, IOUT = 0 A, TA = 25°C | ±0.03% | |||||
Load regulation | VOUT = 1.5 V, over IOUT range, TA = 25°C | ±0.1% | |||||
VOUT Ripple | Output voltage ripple | 20 MHz bandwidth, peak-to-peak | 9 | mV | |||
OUTPUT CURRENT | |||||||
IOUT | Output current | See SOA graph for derating over temperature. | 0 | 10 | A | ||
Overcurrent threshold | ILIM = open | 15 | A | ||||
ILIM = 47 kΩ | 11.25 | A | |||||
PERFORMANCE | |||||||
ƞ | Efficiency(3) | VIN = 12 V, IOUT = 5 A | VOUT = 1.2 V, VG = open | 84.2% | |||
VOUT = 1.2 V, VG = 5 V | 86.2% | ||||||
VOUT = 1.5 V, VG = open | 85.7% | ||||||
VOUT = 1.5 V, VG = 5 V | 87.5% | ||||||
VOUT = 1.8 V, VG = open | 87.4% | ||||||
VOUT = 1.8 V, VG = 5 V | 89.0% | ||||||
Transient response(3) | 1 A/µs load step,
25% to 75% IOUT(max), COUT= 0 µF |
VOUT over/undershoot | 15 | mV | |||
Recovery time | 10 | µs | |||||
5 A/µs load step,
25% to 75% IOUT(max), COUT= 0 µF |
VOUT over/undershoot | 30 | mV | ||||
Recovery time | 10 | µs | |||||
SOFT START | |||||||
TSS | Internal soft start time(3) | 4.1 | ms | ||||
INTERNAL REGULATOR (VG) | |||||||
VVG | VG pin output voltage | 4.4 | 4.8 | 5.0 | V | ||
ENABLE AND UNDER-VOLTAGE LOCK-OUT (EN/UVLO) | |||||||
VEN | EN threshold range | 1.17 | 1.23 | 1.27 | V | ||
IEN | Input current | EN threshold + 50 mV | –4 | µA | |||
Hysteresis current | EN threshold – 50 mV | –1 | µA | ||||
POWER GOOD (PGOOD) | |||||||
VPGOOD | PGOOD thresholds(3) | VVOUT falling (Fault) | 89% | ||||
VVOUT rising (Good) | 95% | ||||||
VVOUT rising (Fault) | 109% | ||||||
VVOUT falling (Good) | 104% | ||||||
Minimum VIN for valid PGOOD(3) | VPGOOD ≤ 0.5 V at 100 µA | 1.2 | 2.75 | V | |||
PGOOD low voltage | IPGOOD = 1.7 mA | 0.25 | 0.3 | V | |||
THERMAL SHUTDOWN | |||||||
Thermal shutdown threshold | 135 | °C | |||||
Thermal shutdown hysteresis | 20 | °C | |||||
CAPACITANCE | |||||||
CIN | External input capacitance | Ceramic type | 0 (4) | 44 | µF | ||
Non-ceramic type | 0 (4) | 100 | µF | ||||
COUT | External output capacitance | Ceramic type | 0 (5) | 1000(6) | µF | ||
Non-ceramic type | 0 (5) | 2200(6) | µF | ||||
Equivalent series resistance (ESR) | 35 | mΩ |