SLVSDF8B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
The TPSM84A22 requires no external input or output capacitance to operate. Internal to the TPSM84A22 there is 14.2 µF (nominal) of ceramic input capacitance. Additionally, internal to the TPSM84A22 there is 135 µF (nominal) of ceramic output capacitance.
Applications requiring additional ripple voltage reduction should add ceramic input and output capacitors directly at the VIN and VOUT pins of the device. Applications requiring improved transient response can also benefit by adding additonal ceramic or low-ESR bulk output capacitance. See the Capacitance section of the Electrical Characteristics table for more information when adding external input and output capacitors.